
DK55.145 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OBK55.021
- Outboard joint kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M22x1,5 |
| Fitting position | Avant gauche |
| New part | Oui |
| number of external splines on the wheel side | 27 |
| number of internal splines on the wheel side | 33 |
| Number of external splines on the gearbox side | 39 |
| Version | 8 balls |
| Seal diameter | 57 mm |
| Diameter ball joint on the side of the wheel | 96 mm |
| Length 1 | 663 mm |
| Diameter of the ball joint, gearbox side | 89 mm |
| Weight | 7,701 kg |

