
DK55.147 - SNR
Driveshaft Kits
New
This kit contains the following reference(s)
- IBK55.013
- OBK55.011
- Outboard joint kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M20x1,5 |
| Fitting position | Avant droit |
| Nb of poles (heavy duty/wheel/cvj) | 44 |
| New part | Oui |
| Weight | 7,147 kg |
| number of internal splines on the wheel side | 30 |
| Version | 6 balls |
| Seal diameter | 522 mm |
| number of external splines on the wheel side | 21 |
| Diameter ball joint on the side of the wheel | 92 mm |
| Number of external splines on the gearbox side | 23 |
| Length 1 | 723 mm |
| Diameter of the ball joint, gearbox side | 82 mm |
| With ring | 1 |