
DK55.148 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OBK55.011
- OJK55.029
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| With ring | 1 |
| External or internal thread definition | M20x1 |
| Nb of poles (heavy duty/wheel/cvj) | 44 |
| New part | Oui |
| number of internal splines on the wheel side | 30 |
| number of external splines on the wheel side | 23 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Seal diameter | 57 mm |
| Version | 6 balls |
| Length 1 | 628 mm |
| Weight | 4,695 kg |