
This kit contains the following reference(s)
- OJK55.022
- IBK55.010
- OBK55.004
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 10,863 kg |
| number of internal splines on the wheel side | 36 |
| Diameter ball joint on the side of the wheel | 98 mm |
| Seal diameter | 567 mm |
| number of external splines on the wheel side | 27 |
| Number of external splines on the gearbox side | 30 |
| Length 1 | 959 mm |
| Fitting position | Avant droit |
| Diameter of the ball joint, gearbox side | 97 mm |
| External or internal thread definition | M18x1,5 |
| New part | Oui |