
Reference DK55.172
This kit contains the following reference(s)
- IBK55.018
- OBK55.014
- OJK55.033
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| External or internal thread definition | M20x1 |
| number of internal splines on the wheel side | 30 |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 23 |
| Seal diameter | 49 mm |
| Diameter ball joint on the side of the wheel | 76 mm |
| Version | 8 balls |
| Length 1 | 618 mm |
| Length 2 | 608 mm |
| New part | Oui |
| Weight | 5,544 kg |