
Reference DK55.183
This kit contains the following reference(s)
- OJK55.018
- IBK55.004
- OBK55.026
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Weight | 11,399 kg |
Number of internal gears on wheel side | 37 |
Version | 6 balls |
Length 2 | 994 mm |
Seal diameter | 565 mm |
Teeth of wheel side splines | 27 |
External or internal thread definition | M22x1,5 |
Length 1 | 995 mm |
Diameter ball joint on the side of the wheel | 1095 mm |
Diameter of the ball joint, gearbox side | 97 mm |
Teeth of differential side splines | 39 |
New part | Oui |