
Reference DK55.186
This kit contains the following reference(s)
- IBK55.013
- Outboard joint kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| Weight | 8,28 kg |
| External or internal thread definition | M20x1 |
| Number of external splines on the gearbox side | 26 |
| number of internal splines on the wheel side | 29 |
| number of external splines on the wheel side | 23 |
| Diameter ball joint on the side of the wheel | 80 mm |
| Seal diameter | 49 mm |
| Version | 6 balls |
| Length 1 | 883 mm |
| Length 2 | 869 mm |
| New part | Oui |