
Reference DK55.202
This kit contains the following reference(s)
- OBK55.009
- OJK55.010
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 27 |
| number of internal splines on the wheel side | 33 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Version | 8 balls |
| Seal diameter | 57 mm |
| Length 1 | 960 mm |
| Length 2 | 941 mm |
| External or internal thread definition | M22x1 |
| New part | Oui |
| Weight | 8,63 kg |