
DK55.209 - SNR
Driveshaft Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 6,392 kg |
| Fitting position | Avant gauche |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 23 |
| Length 1 | 681 mm |
| Length 2 | 662 mm |
| New part | Oui |