
Reference DK55.211
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Teeth of wheel side splines | 27 |
Teeth of differential side splines | 34 |
Length 1 | 997 mm |
Length 2 | 977 mm |
New part | Oui |
Weight | 9,8 kg |