
Reference DK55.214
This kit contains the following reference(s)
- OJK55.043
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Fitting position | Avant droit |
Teeth of differential side splines | 23 |
Nb of poles | 26 |
Teeth of wheel side splines | 21 |
Length 1 | 743 mm |
Length 2 | 724 mm |
With ring | 1 |
Seal diameter | 523 mm |
Weight | 6,304 kg |
New part | Oui |