
Reference DK55.216
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| External or internal thread definition | M22x1,5 |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 27 |
| Length 1 | 709 mm |
| Length 2 | 684 mm |
| Seal diameter | 567 mm |
| Diameter ball joint on the side of the wheel | 925 mm |
| Diameter of the ball joint, gearbox side | 82 mm |
| New part | Oui |
| Weight | 7,578 kg |