
DK55.219 - SNR
Driveshaft Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 11,811 kg |
| External or internal thread definition | M22x1,5 |
| Fitting position | Avant droit |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 27 |
| Seal diameter | 565 mm |
| Diameter ball joint on the side of the wheel | 1095 mm |
| Diameter of the ball joint, gearbox side | 98 mm |
| Length 1 | 1000 mm |
| Length 2 | 982 mm |
| New part | Oui |