
Reference DK55.221
This kit contains the following reference(s)
- IBK55.013
- OJK55.032
- OBK55.011
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 30 |
Teeth of differential side splines | 23 |
Seal diameter | 53 mm |
Version | 6 balls |
Length 2 | 809 mm |
Length 1 | 806 mm |
Weight | 7,931 kg |
Fitting position | Avant droit |
New part | Oui |