
Reference DK58.001
This kit contains the following reference(s)
- OBK58.002
- OJK58.002
- IBK58.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | External or internal thread definition | M24x1 |
| Fitting position | Avant droit |
| Weight | 6,883 kg |
| Number of external splines on the gearbox side | 30 |
| number of internal splines on the wheel side | 35 |
| number of external splines on the wheel side | 27 |
| Version | 8 balls |
| Seal diameter | 59 mm |
| Diameter ball joint on the side of the wheel | 87 mm |
| Length 2 | 601 mm |
| Length 1 | 620 mm |
| New part | Oui |
OE Equivalents
Jeep, Fiat51938590Jeep, Fiat51959852Fiat51996656Jeep52055292Jeep, Fiat52088375Automotive Compatibility
Fiat50050008/2018 => FrontRight,LeftFiat500500 110/2014 => FrontLeft,RightFiat500500 110/2014 => FrontRight,LeftFiat500500 103/2015 => FrontRightFiat500500 203/2015 => FrontRightFiat500500 208/2018 => FrontLeft,RightJEEP (GAC FCA)COMPASSCOMPASS => Front-JEEP (GAC FCA)RENEGADERENEGADE => Front-JeepRENEGADERENEGADE => FrontRight,LeftJeepRENEGADERENEGADE 1 => Front-JeepRENEGADERENEGADE 106/2014 => FrontLeft,RightJeepRENEGADERENEGADE 106/2014 => FrontRight,LeftJeepRENEGADERENEGADE 2 => Front-JeepRENEGADERENEGADE 206/2014 => FrontLeft,RightJeepRENEGADERENEGADE 206/2014 => FrontRight,LeftJeepRENEGADERENEGADE 207/2018 => FrontRight