
Reference DK59.002
This kit contains the following reference(s)
- IBK66.002
- OBK59.001
- OJK59.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M24x1 |
| Weight | 8,783 kg |
| Fitting position | Avant droit |
| Seal diameter | 60 mm |
| Number of external splines on the gearbox side | 24 |
| number of external splines on the wheel side | 28 |
| Diameter ball joint on the side of the wheel | 90 mm |
| number of internal splines on the wheel side | 36 |
| Version | 8 balls |
| Length 1 | 1015 mm |
| New part | Oui |