
This kit contains the following reference(s)
- OBK59.001
- IBK66.002
- OJK59.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Length 1 | 626 mm |
| External or internal thread definition | M24x1 |
| Weight | 7,71 kg |
| Fitting position | Avant gauche |
| Seal diameter | 60 mm |
| number of external splines on the wheel side | 28 |
| Number of external splines on the gearbox side | 37 |
| Diameter ball joint on the side of the wheel | 90 mm |
| number of internal splines on the wheel side | 36 |
| Version | 8 balls |
| New part | Oui |