
Reference DK59.004
This kit contains the following reference(s)
- OJK59.001
- IBK66.002
- OBK59.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant droit |
| number of external splines on the wheel side | 28 |
| Number of external splines on the gearbox side | 37 |
| Diameter ball joint on the side of the wheel | 90 mm |
| number of internal splines on the wheel side | 36 |
| Version | 8 balls |
| Seal diameter | 59 mm |
| Length 1 | 955 mm |
| External or internal thread definition | M24x1,5 |
| New part | Oui |
| Weight | 10,413 kg |
OE Equivalents
Citroen, Peugeot1440106180Citroen1607019280Peugeot, Citroen3273TPCitroen3273TQToyotaSU001A0279Automotive Compatibility
CitroenC5C5 II => Front-CitroenC5C5 II => FrontRightCitroenC6C609/2006 => 12/2010FrontRightCitroenJUMPYJUMPY II => FrontRightCitroenJUMPYJUMPY II12/2006 => 08/2016FrontLeft,RightPeugeotEXPERTEXPERT II => FrontRightPeugeotEXPERTEXPERT II09/2010 => 05/2016FrontLeft,RightToyotaPROACEPROACE I06/2013 => 02/2016FrontDroitToyotaPROACEPROACE I06/2013 => 02/2016FrontRightToyotaPROACEPROACE I06/2013 => 02/2016Train avantDroit