
DK59.005 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OJK66.001
- IBK66.003
- OBK66.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 5,09 kg |
| Fitting position | Avant gauche |
| number of internal splines on the wheel side | 28 |
| Number of external splines on the gearbox side | 22 |
| Seal diameter | 49 mm |
| Diameter ball joint on the side of the wheel | 75 mm |
| number of external splines on the wheel side | 21 |
| Version | 6 balls |
| Length 1 | 675 mm |
| External or internal thread definition | M20x1 |
| New part | Oui |