
DK59.007 - SNR
Driveshaft Kits
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant droit |
| External or internal thread definition | M24x1,5 |
| number of external splines on the wheel side | 25 |
| Number of external splines on the gearbox side | 22 |
| Seal diameter | 585 mm |
| Diameter ball joint on the side of the wheel | 87 mm |
| Diameter of the ball joint, gearbox side | 805 mm |
| Length 1 | 915 mm |
| New part | Oui |
| Weight | 7,944 kg |
OE Equivalents
Peugeot3273-4KCitroen, Peugeot3273AHCitroen, Peugeot3273AJPeugeot, Citroen3273QVCitroen, Peugeot3273QWPeugeot, Citroen3273VGPeugeot9636786880Peugeot, Citroen9670881980Citroen, Peugeot9670882180Peugeot, Citroen9680834280Peugeot, Citroen9680994580Automotive Compatibility
CitroenC4 IC4 I10/2004 => 12/2010FrontRightPeugeot306306 212/1999 => 03/2000Front-Peugeot307307 => Front-Peugeot307307 => FrontRightPeugeot307307 1 => FrontRightPeugeot307307 2 => Front-Peugeot307307 2 => FrontRightPeugeot308 I308 I08/2007 => 12/2013FrontRight