
DK59.008 - SNR
Driveshaft Kits
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| External or internal thread definition | M24x1,5 |
| number of external splines on the wheel side | 25 |
| Number of external splines on the gearbox side | 22 |
| Diameter ball joint on the side of the wheel | 87 mm |
| Length 1 | 633 mm |
| Diameter of the ball joint, gearbox side | 82 mm |
| New part | Oui |
| Weight | 6,28 kg |
OE Equivalents
Citroen, Peugeot32725XCitroen, Peugeot32726XPeugeot3272LACitroen, Peugeot3272QKCitroen, Peugeot3272TVPeugeot, Citroen9670881880Citroen, Peugeot9670882080Citroen, Peugeot9680834180Peugeot, Citroen9680994480Automotive Compatibility
CitroenC4 IC4 I10/2004 => 12/2010FrontLeftPeugeot206206 => FrontLeftPeugeot207207 => 03/2012FrontRight,LeftPeugeot207207 => FrontLeftPeugeot307307 => Front-Peugeot307307 => FrontLeftPeugeot307307 1 => FrontLeftPeugeot307307 2 => Front-Peugeot307307 2 => FrontLeft