
Reference DK61.001
This kit contains the following reference(s)
- IBK61.001
- OBK61.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 11,98 kg |
| Fitting position | Arrière droit |
| Number of external splines on the gearbox side | 24 |
| number of external splines on the wheel side | 28 |
| number of internal splines on the wheel side | 37 |
| Seal diameter | 56 mm |
| Diameter ball joint on the side of the wheel | 103 mm |
| Version | 6 balls |
| Length 1 | 1020 mm |
| External or internal thread definition | M24x2 |
| New part | Oui |