
Reference DK65.003
This kit contains the following reference(s)
- OBK65.001
- OJK65.002
- IBK65.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Arrière droit |
| External or internal thread definition | M10x1 |
| Number of external splines on the gearbox side | 26 |
| number of internal splines on the wheel side | 29 |
| number of external splines on the wheel side | 36 |
| Version | 8 balls |
| Seal diameter | 57 mm |
| Diameter ball joint on the side of the wheel | 73 mm |
| Length 1 | 818 mm |
| New part | Oui |
| Weight | 7,04 kg |