
Reference DK65.004
This kit contains the following reference(s)
- IBK65.002
- OJK65.002
- OBK65.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Arrière gauche |
| External or internal thread definition | M10x1 |
| number of internal splines on the wheel side | 29 |
| Number of external splines on the gearbox side | 23 |
| number of external splines on the wheel side | 36 |
| Version | 8 balls |
| Seal diameter | 57 mm |
| Diameter ball joint on the side of the wheel | 73 mm |
| Length 1 | 789 mm |
| New part | Oui |
| Weight | 6,605 kg |
OE Equivalents
Volvo31325135Volvo31325135ACAutomotive Compatibility
VolvoS60S60 => RearRight,LeftVolvoS60S6003/2014 => 04/2016RearLeft,RightVolvoS60 IIS60 II => RearRight,LeftVolvoS60 IIS60 II03/2010 => FrontLeft,RightVolvoS60 IIS60 II05/2014 => 02/2016FrontRight,LeftVolvoS60 IIS60 II03/2015 => FrontRightVolvoS60 II Cross CountryS60 II Cross Country => RearRight,LeftVolvoS80 IIS80 II => RearRight,LeftVolvoS80 IIS80 II03/2007 => 03/2011FrontLeft,RightVolvoV60V6003/2014 => 04/2015FrontLeft,RightVolvoV60 I Cross CountryV60 I Cross Country => RearRight,LeftVolvoV60 IIV60 II => RearRight,LeftVolvoV60 IIV60 II11/2012 => 05/2018FrontLeft,RightVolvoV60 IIV60 II09/2013 => 05/2018FrontRightVolvoV60 IIV60 II05/2014 => 05/2018FrontRight,LeftVolvoV70V70 => Train arrièreGauche,DroitVolvoV70V70 II => Rear-VolvoV70V70 II => RearRight,LeftVolvoV70V70 II08/2011 => 02/2015RearLeft,RightVolvoV70V70 II09/2013 => 02/2014FrontLeftVolvoV70V70 II09/2013 => 10/2016FrontLeft,RightVolvoV70 IIIV70 III => FrontRight,LeftVolvoXC60XC60 => Train arrièreGauche,DroitVolvoXC60XC60 I => Rear-VolvoXC60XC60 I => RearRight,LeftVolvoXC60XC60 I09/2013 => 08/2017FrontLeft,RightVolvoXC60XC60 I05/2014 => 08/2017FrontRightVolvoXC70XC70 => RearLeft,RightVolvoXC70XC70 => RearRight,LeftVolvoXC70XC70 => Train arrièreGauche,DroitVolvoXC70XC7002/2015 => FrontLeft,RightVolvoXC70 IIXC70 II => FrontRight,LeftVolvoXC70 IIXC70 II => Rear-VolvoXC70 IIXC70 II => RearRight,LeftVolvoXC70 IIXC70 II02/2007 => 10/2016FrontLeft,RightVolvoXC70 IIXC70 II02/2007 => 10/2016RearLeft,Right