
Reference DK65.005
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| With ring | 1 |
| Nb of poles (heavy duty/wheel/cvj) | 48 |
| Fitting position | Avant gauche |
| Weight | 9,084 kg |
| External or internal thread definition | M10x1,5 |
| Seal diameter | 565 mm |
| number of external splines on the wheel side | 40 |
| Length 1 | 552 mm |
| Diameter ball joint on the side of the wheel | 109 mm |
| Diameter of the ball joint, gearbox side | 1035 mm |
| Number of external splines on the gearbox side | 31 |
| New part | Oui |