
DK66.002 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OJK66.001
- OBK66.001
- IBK66.003
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant droit |
| New part | Oui |
| External or internal thread definition | M20x1,5 |
| number of internal splines on the wheel side | 28 |
| Number of external splines on the gearbox side | 22 |
| Seal diameter | 49 mm |
| number of external splines on the wheel side | 21 |
| Version | 6 balls |
| Diameter ball joint on the side of the wheel | 75 mm |
| Length 1 | 868 mm |
| Weight | 6,597 kg |
OE Equivalents
Citroen, DS1608032780DS, Citroen1608032880Peugeot, Citroen3273PZPeugeot, Citroen3273QACitroen3273WGCitroen3273WHCitroen3273WLDS, Citroen3273WNCitroen3273WRCitroen, DS3273WSCitroen327538Citroen9672620780Citroen9685532680Citroen, DS9801388680Citroen9801388780Automotive Compatibility
CitroenC3C309/2012 => 08/2012FrontLeft,RightCitroenC3C3 112/2012 => 08/2012FrontDroit,GaucheCitroenC3C3 212/2012 => 08/2012FrontRight,LeftCitroenC3C3 II09/2012 => 12/2012FrontLeft,RightCitroenC3C3 II09/2012 => 12/2012FrontRight,LeftCitroenC3C3 II09/2012 => 08/2015FrontRightCitroenDS3DS3 => Front-CitroenDS3DS309/2012 => 08/2012FrontLeft,RightDSDSDS => Front-DSDS3DS3 I => Front-DSDS3DS3 I09/2012 => 08/2015FrontRightDSDS3DS3 I09/2012 => FrontLeft,RightDSDS3DS3 I09/2012 => FrontRight,LeftPeugeot2008 I2008 I03/2013 => 08/2015FrontLeft,RightPeugeot207207 => FrontLeft,RightPeugeot207207 => FrontRight