
Reference DK66.018
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| External or internal thread definition | M24x1,5 |
| Seal diameter | 586 mm |
| number of external splines on the wheel side | 28 |
| Length 1 | 653 mm |
| Diameter ball joint on the side of the wheel | 106 mm |
| Diameter of the ball joint, gearbox side | 89 mm |
| Number of external splines on the gearbox side | 37 |
| New part | Oui |
| Weight | 8,973 kg |
OE Equivalents
Fiat1497187088Peugeot3272GLPeugeot3272GNCitroen, Peugeot3272NQCitroen3272RVCitroen3272RWCitroen, Peugeot3272SEPeugeot, Citroen3272SFFiat71792564Citroen, Peugeot9809154580ToyotaSU001A0967Automotive Compatibility
CitroenC5C5 II => FrontLeft,RightCitroenC5C5 II09/2009 => 08/2015FrontRight,LeftCitroenC6C6 => FrontLeftCitroenJUMPYJUMPY => FrontLeft,RightCitroenJUMPYJUMPY09/2010 => 05/2016FrontLeftCitroenJUMPYJUMPY I08/2000 => 11/2003FrontRight,LeftCitroenJUMPYJUMPY II => FrontRight,LeftCitroenJUMPY II Platform/Chassis | DISPATCHJUMPY II Platform/Chassis | DISPATCH => FrontRight,LeftDSDS5DS5 1 => FrontLeftFiatSCUDOSCUDO => FrontRight,LeftFiatSCUDOSCUDO12/2006 => 06/2016FrontLeftFiatSCUDOSCUDO II => FrontRight,LeftFiatSCUDOSCUDO II12/2006 => 11/2010FrontLeft,RightPeugeot407407 => -LeftPeugeot407407 => FrontLeft,RightPeugeot407407 => FrontRight,LeftPeugeot407407 1 => -LeftPeugeot407407 1 => FrontLeft,RightPeugeot407407 2 => FrontLeftPeugeot407407 2 => FrontLeft,RightPeugeot407407 2 => FrontRight,LeftPeugeot508508 I => FrontLeftPeugeot607607 1 => FrontRight,LeftPeugeot607607 2 => FrontRight,LeftPeugeotEXPERTEXPERT => FrontRight,LeftPeugeotEXPERTEXPERT12/2006 => 05/2016FrontLeftPeugeotEXPERTEXPERT II => -LeftPeugeotEXPERTEXPERT II => Front-PeugeotEXPERTEXPERT II => FrontRight,LeftPeugeotRCZRCZ 1 => FrontLeftPeugeotRCZRCZ 2 => FrontLeftToyotaPROACEPROACE I06/2013 => 02/2016FrontLeftToyotaPROACEPROACE I06/2013 => 02/2016Train avantGauche