
Reference DK68.011
This kit contains the following reference(s)
- IBK68.003
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 10,3 kg |
Teeth of differential side splines | 26 |
Teeth of wheel side splines | 29 |
Length 1 | 977 mm |
Length 2 | 952 mm |
Fitting position | Avant droit |
New part | Oui |