
This kit contains the following reference(s)
- IBK68.003
- OJK68.004
- OBK68.002
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 8,254 kg |
| External or internal thread definition | M24x1 |
| Fitting position | Avant gauche |
| Number of external splines on the gearbox side | 26 |
| number of internal splines on the wheel side | 35 |
| number of external splines on the wheel side | 29 |
| Version | 8 balls |
| Diameter ball joint on the side of the wheel | 87 mm |
| Seal diameter | 56 mm |
| Length 1 | 711,9 mm |
| Length 2 | 686,9 mm |
| New part | Oui |