
Reference DK68.015
This kit contains the following reference(s)
- IBK68.004
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 9,257 kg |
| New part | Oui |
| Fitting position | Avant droit |
| Number of external splines on the gearbox side | 25 |
| number of external splines on the wheel side | 29 |
| Length 1 | 968 mm |
| Length 2 | 943 mm |