
Reference DK68.017
This kit contains the following reference(s)
- OJK68.005
- IBK68.005
- OBK68.004
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| New part | Oui |
| Number of external splines on the gearbox side | 27 |
| number of external splines on the wheel side | 29 |
| number of internal splines on the wheel side | 36 |
| Version | 8 balls |
| Seal diameter | 67 mm |
| Diameter ball joint on the side of the wheel | 91 mm |
| Length 1 | 661 mm |
| Length 2 | 636 mm |
| External or internal thread definition | M24x1 |
| Weight | 7,87 kg |