
Reference DK69.006
This kit contains the following reference(s)
- OBK69.001
- IBK69.004
- Outboard joint kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M22x1 |
| Fitting position | Avant droit |
| Number of external splines on the gearbox side | 30 |
| number of external splines on the wheel side | 26 |
| number of internal splines on the wheel side | 32 |
| Version | 8 balls |
| Seal diameter | 61 mm |
| Diameter ball joint on the side of the wheel | 81 mm |
| Length 1 | 972 mm |
| New part | Oui |
| Weight | 8,842 kg |