
Reference DK77.018
This kit contains the following reference(s)
- OBK77.002
- OJK77.006
- IBK77.006
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Gearbox type (nature) | Automatic |
| Fitting position | Avant gauche |
| Version | 2WD / 4WD |
| New part | Oui |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 28 |
| Length 1 | 634 mm |
| Weight | 5,608 kg |