
DK77.024 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OJK77.005
- OBK77.002
- IBK77.005
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Gearbox type (nature) | Manual |
| Fitting position | Avant droit |
| Version | 2WD |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 28 |
| Length 1 | 723 mm |
| New part | Oui |
| Weight | 6,81 kg |