Three bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- NU 315 EG15 C3
 - V-90S
 - NU 315 EG15 C3 + 6315 C3
 - Fl 20
 
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| d - Shaft diameter | 75 mm | 
| d1 - Shaft diameter between bearings | 90 mm | 
| d3 - Outer diameter sleeve | 90 mm | 
| a - Housing length | 553 mm | 
| b - Housing foot width | 330 mm | 
| c - Housing foot height | 28 mm | 
| h - Bearing center height | 100 mm | 
| h1 - Housing height | 200 mm | 
| m - Mounting hole/punches distance (length) | 400 mm | 
| n - Mounting hole distance (width) | 260 mm | 
| N - Mounting hole diameter | 20 mm | 
| B - Distance mounting hole to shaft step | 91,5 mm | 
| W - Bearing distance | 438,5 mm | 
| W1 - Central shaft length | 359 mm | 
| W2 - Right shaft end length | 130,5 mm | 
| W3 - Left shaft end length | 93,5 mm | 
| A1 | 45 mm | 
| A2 | 35 mm | 
| A3 - ZLG foot width | 70 mm | 
| D - Bearing seat diameter | 160 mm | 
| Mass | 47 kg | 
| Material of Housing | grey cast | 
| BOLTS | |
|---|---|
| G - Fixing bolts | M16 | 
| Recommended torque fixing bolts | 150 N-m | 
| Cover bolts | M8x25 | 
| Recommended torque cover bolts | 17 N-m |