Three bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- NU 316 EG15 C3
- V-95S
- NU 316 EG15 C3 + 6316 C3
- Fl 21
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 80 mm |
d1 - Shaft diameter between bearings | 95 mm |
d3 - Outer diameter sleeve | 95 mm |
a - Housing length | 577 mm |
b - Housing foot width | 330 mm |
c - Housing foot height | 30 mm |
h - Bearing center height | 112 mm |
h1 - Housing height | 220 mm |
m - Mounting hole/punches distance (length) | 420 mm |
n - Mounting hole distance (width) | 260 mm |
N - Mounting hole diameter | 20 mm |
B - Distance mounting hole to shaft step | 94 mm |
W - Bearing distance | 460 mm |
W1 - Central shaft length | 377,5 mm |
W2 - Right shaft end length | 134,5 mm |
W3 - Left shaft end length | 95,5 mm |
A1 | 50 mm |
A2 | 40 mm |
A3 - ZLG foot width | 70 mm |
D - Bearing seat diameter | 170 mm |
Mass | 56 kg |
Material of Housing | grey cast |
BOLTS | |
---|---|
G - Fixing bolts | M16 |
Recommended torque fixing bolts | 150 N-m |
Cover bolts | M8x25 |
Recommended torque cover bolts | 17 N-m |