Three bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
- 2x 7318 BG
- V-110S
- Fl 24
- NU 318 EG15 C3
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 90 mm |
| d1 - Shaft diameter between bearings | 105 mm |
| d3 - Outer diameter sleeve | 110 mm |
| a - Housing length | 599 mm |
| b - Housing foot width | 350 mm |
| c - Housing foot height | 30 mm |
| h - Bearing center height | 112 mm |
| h1 - Housing height | 230 mm |
| m - Mounting hole/punches distance (length) | 460 mm |
| n - Mounting hole distance (width) | 290 mm |
| N - Mounting hole diameter | 20 mm |
| B - Distance mounting hole to shaft step | 87 mm |
| W - Bearing distance | 474 mm |
| W1 - Central shaft length | 387,5 mm |
| W2 - Right shaft end length | 144,5 mm |
| W3 - Left shaft end length | 101,5 mm |
| A1 | 55 mm |
| A2 | 45 mm |
| A3 - ZLG foot width | 70 mm |
| D - Bearing seat diameter | 190 mm |
| Mass | 71 kg |
| Material of Housing | grey cast |
| BOLTS | |
|---|---|
| G - Fixing bolts | M16 |
| Recommended torque fixing bolts | 150 N-m |
| Cover bolts | M8x25 |
| Recommended torque cover bolts | 17 N-m |