• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Unsplit housings ZLOE, ZLG

DLG 320 AE - SNR

DLG 320 AE

Three bearing housing, made of grey cast, for grease lubrication

Multiple bearing housings, that allow the usage of different bearing combinations.

This kit contains the following reference(s)

  • 2x 7320 BG
  • V-120S
  • Fl 27
  • NU 320 EG15 C3

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Shaft diameter100 mm
d1 - Shaft diameter between bearings115 mm
d3 - Outer diameter sleeve120 mm
a - Housing length657 mm
b - Housing foot width400 mm
c - Housing foot height40 mm
h - Bearing center height130 mm
h1 - Housing height264 mm
m - Mounting hole/punches distance (length)500 mm
n - Mounting hole distance (width)320 mm
N - Mounting hole diameter24 mm
B - Distance mounting hole to shaft step95,5 mm
W - Bearing distance525,5 mm
W1 - Central shaft length432 mm
W2 - Right shaft end length153 mm
W3 - Left shaft end length106 mm
A160 mm
A250 mm
A3 - ZLG foot width80 mm
D - Bearing seat diameter215 mm
Mass93 kg
Material of Housinggrey cast
undefined
BOLTS
G - Fixing boltsM20
Recommended torque fixing bolts290 N-m
Cover boltsM8x25
Recommended torque cover bolts17 N-m