Three bearing housing, made of grey cast, for grease lubrication
Multiple bearing housings, that allow the usage of different bearing combinations.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 110 mm |
d1 - Shaft diameter between bearings | 130 mm |
d3 - Outer diameter sleeve | 130 mm |
a - Housing length | 678 mm |
b - Housing foot width | 450 mm |
c - Housing foot height | 40 mm |
h - Bearing center height | 150 mm |
h1 - Housing height | 296 mm |
m - Mounting hole/punches distance (length) | 520 mm |
n - Mounting hole distance (width) | 380 mm |
N - Mounting hole diameter | 26 mm |
B - Distance mounting hole to shaft step | 96,5 mm |
W - Bearing distance | 552 mm |
W1 - Central shaft length | 454 mm |
W2 - Right shaft end length | 152,5 mm |
W3 - Left shaft end length | 106 mm |
A1 | 70 mm |
A2 | 60 mm |
A3 - ZLG foot width | 100 mm |
D - Bearing seat diameter | 240 mm |
Mass | 110 kg |
Material of Housing | grey cast |
BOLTS | |
---|---|
G - Fixing bolts | M24 |
Recommended torque fixing bolts | 500 N-m |
Cover bolts | M8x25 |
Recommended torque cover bolts | 17 N-m |