• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Pulley Dampers

DPF351.04K1 - SNR

DPF351.04K1

DPF351.04K1 - SNR

Pulley Dampers

As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.

This product replaces the following reference:
  • DPF351.04 - SNR

This kit contains the following reference(s)

  • Washer
  • Screw
  • Pulley dampers

Documentation

Product information

CHARACTERISTICS
Width 1 (Crankshaft Pulley)80 mm
With screw1
Number of Path (Damper/Alternator)6
External diameter 1192 mm
Weight3,068 kg

OE Equivalents

ManufacturerReferenceMercedesA6110300503MercedesA6110301403MercedesA6460300903

Automotive Compatibility

BrandModelGenerationDatePositionLocationMercedesCLASSE CCLASSE C I05/2003 => 04/2007--MercedesCLASSE CCLASSE C II03/2000 => 04/2007--MercedesCLASSE CCLASSE C III05/2003 => 04/2014--MercedesCLASSE CLKCLASSE CLK II05/2003 => 04/2007--MercedesCLASSE ECLASSE E II02/1996 => 04/2007--MercedesCLASSE ECLASSE E III05/2003 => 04/2007--MercedesCLASSE VCLASSE V I05/2003 => 04/2007--MercedesE-SERIESE-SERIES05/2003 => 04/2007--MercedesSPRINTERSPRINTER I04/2007 => 11/2010--MercedesSPRINTERSPRINTER II04/2007 => --MercedesSPRINTER SERIESSPRINTER SERIES04/2007 => 11/2010--MercedesVIANOVIANO04/2007 => 05/2010--MercedesVIANOVIANO 104/2007 => --MercedesVITOVITO I04/2007 => 08/2003--MercedesVITOVITO II04/2007 => 08/2010--MercedesVITO-SERIESVITO-SERIES04/2007 => 08/2010--