• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Pulley Dampers

DPF353.02K1 - SNR

DPF353.02K1

As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.

This product replaces the following reference:
  • DPF353.02 - SNR

This kit contains the following reference(s)

  • Screw
  • Pulley dampers

Documentation

Product information

CHARACTERISTICS
Width 1 (Crankshaft Pulley)47 mm
Weight1,333 kg
With screw1
External diameter 1158 mm
Number of Path (Damper/Alternator)5

OE Equivalents

ManufacturerReferenceVauxhall, Opel, Fiat, Chevrolet, Alfa Romeo55559328

Automotive Compatibility

BrandModelGenerationDatePositionLocationAlfa Romeo15915906/2005 => 04/2013--ChevroletAveoAVEO I02/2008 => 01/2011--FiatCROMACROMA II05/2005 => 12/2010--FiatSTILOSTILO12/2003 => 12/2007--OpelAstraASTRA II11/2002 => 08/2010--OpelAstraASTRA III02/2004 => 10/2011--OpelAstraAstra12/2004 => 11/2010--OpelCORSACORSA IV01/2007 => 08/2014--OpelCORSACORSA V02/2015 => --OpelMERIVAMERIVA I04/2003 => 06/2010--OpelSIGNUMSIGNUM 209/2005 => 10/2008--OpelVectraVECTRA III03/2002 => 01/2009--OpelZAFIRAZAFIRA II06/2005 => 10/2014--VauxhallASTRAASTRA06/2000 => 04/2004--VauxhallASTRAASTRA IV06/2000 => 11/2005--VauxhallASTRAASTRA V02/2004 => 11/2011--VauxhallASTRAVANASTRAVAN06/2000 => 11/2012--VauxhallCORSACORSA06/2011 => 08/2014--VauxhallCORSACORSA III01/2007 => 08/2014--VauxhallCORSACORSA IV03/2015 => --VauxhallINSIGNIAINSIGNIA I12/2005 => 06/2008--VauxhallMERIVAMERIVA I07/2004 => 06/2010--VauxhallSIGNUMSIGNUM 209/2005 => 10/2008--VauxhallVECTRAVECTRA II03/2002 => 01/2009--VauxhallZAFIRAZAFIRA II06/2005 => 11/2011--