Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Pulley Dampers

DPF353.09 - SNR

DPF353.09

As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.

Documentation

Product information

CHARACTERISTICS
Width 1 (Crankshaft Pulley)32 mm
Weight1,4 kg
Number of Path (Damper/Alternator)6
External diameter 1149 mm

OE Equivalents

ManufacturerReferenceVauxhall, Opel, Chevrolet55575960

Automotive Compatibility

BrandModelGenerationDatePositionLocationChevroletCruzeCRUZE 112/2011 => 11/2015--ChevroletCruzeCRUZE 212/2011 => 11/2015--ChevroletCruzeCruze06/2012 => 11/2015--ChevroletTraxTrax03/2013 => 11/2015--DaewooCRUZECRUZE12/2011 => 11/2015--OpelAstraASTRA III01/2007 => 09/2010--OpelAstraASTRA IV08/2009 => 12/2015--OpelAstraAstra01/2007 => 11/2010--OpelCORSACORSA IV08/2006 => 08/2014--OpelMERIVAMERIVA I04/2003 => 06/2010--OpelMERIVAMERIVA II04/2010 => 08/2015--OpelMokkaMOKKA I11/2012 => 08/2015--OpelZAFIRAZAFIRA II11/2007 => 10/2014--VauxhallASTRAASTRA V01/2007 => 11/2011--VauxhallASTRAASTRA VI01/2007 => --VauxhallASTRAVANASTRAVAN01/2007 => 11/2011--VauxhallCORSACORSA III06/2006 => 08/2014--VauxhallMERIVAMERIVA I04/2003 => 06/2010--VauxhallMERIVAMERIVA II04/2010 => 08/2015--VauxhallMOKKAMOKKA I11/2012 => 08/2015--VauxhallZAFIRAZAFIRA II12/2007 => 11/2011--