• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Pulley Dampers

DPF353.10 - SNR

DPF353.10

As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.

Documentation

Product information

CHARACTERISTICS
Width 1 (Crankshaft Pulley)34 mm
Weight2 kg
Number of Path (Damper/Alternator)6
External diameter 1170 mm

OE Equivalents

ManufacturerReferenceVauxhall, Saab, Opel55564573

Automotive Compatibility

BrandModelGenerationDatePositionLocationOpelAstraASTRA III06/2004 => 11/2010--OpelSIGNUMSIGNUM 103/2004 => 10/2008--OpelSIGNUMSIGNUM 203/2004 => 10/2008--OpelVectraVECTRA III03/2004 => 01/2009--OpelZAFIRAZAFIRA II06/2005 => 12/2010--Saab9-39-3 II05/2004 => 08/2010--VauxhallASTRAASTRA V02/2004 => 11/2011--VauxhallSIGNUMSIGNUM 103/2004 => 10/2008--VauxhallSIGNUMSIGNUM 203/2004 => 10/2008--VauxhallVECTRAVECTRA II03/2004 => 01/2009--VauxhallZAFIRAZAFIRA II06/2005 => 11/2011--