
As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Crankshaft Pulley) | 50 mm |
| Number of path 2 (Crankshaft Pulley) | 5 |
| Weight | 1,864 kg |
| Number of Path (Damper/Alternator) | 4 |
| External diameter 1 | 132 mm |
| External diameter 2 | 126 mm |