
DPF355.12K1 - SNR
Pulley Dampers
As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.
This product replaces the following reference:
- DPF355.12 - SNR
This kit contains the following reference(s)
- Pulley dampers
- Screw
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Crankshaft Pulley) | 43 mm |
| With screw | 1 |
| External diameter 1 | 137 mm |
| Number of Path (Damper/Alternator) | 6 |
| Weight | 2,46 kg |