
DPF358.17 - SNR
Pulley Dampers
As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Crankshaft Pulley) | 60 mm |
| Number of path 2 (Crankshaft Pulley) | 3 |
| External diameter 1 | 150 mm |
| Number of Path (Damper/Alternator) | 5 |
| Weight | 1,89 kg |