Due to technical maintenance, the NTN Europe on-line ordering system will be unavailable on Sunday 5 July from 08:00 to 12:00 (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Pulley Dampers

DPF359.09K1 - SNR

DPF359.09K1

DPF359.09K1 - SNR

Pulley Dampers

As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.

This product replaces the following reference:
  • DPF359.09 - SNR

This kit contains the following reference(s)

  • Screw
  • Pulley dampers

Documentation

Product information

CHARACTERISTICS
Width 1 (Crankshaft Pulley)27 mm
With screw1
Number of Path (Damper/Alternator)6
External diameter 1153 mm
Weight1,939 kg

OE Equivalents

ManufacturerReferenceDS, Vauxhall, Peugeot, Opel, Citroen0515-T3

Automotive Compatibility

BrandModelGenerationDatePositionLocationCitroenBerlingoBERLINGO I09/2005 => 10/2014--CitroenBerlingoBERLINGO II09/2005 => 10/2014--CitroenBerlingoBERLINGO III09/2005 => 10/2014--CitroenBerlingoBerlingo09/2005 => 10/2014--CitroenC-ELYSEEC-ELYSEE 109/2005 => 10/2014--CitroenC2C2 109/2005 => 10/2014--CitroenC2C2 209/2005 => 10/2014--CitroenC3C309/2005 => 10/2014--CitroenC3C3 109/2005 => 08/2015--CitroenC3C3 209/2005 => 08/2015--CitroenC3 IC3 I09/2005 => 10/2014--CitroenC3C3 II09/2005 => 10/2014--CitroenC4C409/2005 => 08/2015--CitroenC4C4 109/2005 => 10/2014--CitroenC4C4 209/2005 => 10/2014--CitroenC4 IC4 I09/2005 => 10/2014--CitroenC4 IIC4 II09/2005 => 10/2014--CitroenC5C509/2005 => 10/2014--CitroenC5 IC5 I09/2005 => 10/2014--CitroenC5C5 II09/2005 => 10/2014--CitroenJumpyJUMPY II09/2005 => 10/2014--CitroenJumpyJumpy09/2005 => 10/2014--CitroenNEMONEMO09/2005 => 10/2014--CitroenXSARAXSARA09/2005 => 10/2014--DSDS3DS3 I09/2005 => 10/2014--DSDS4DS4 I09/2005 => 10/2014--DSDS5DS5 109/2005 => 10/2014--DSDS5DS5 209/2005 => 10/2014--FordCMAXCMAX II09/2005 => 10/2014--FordEcosportECOSPORT 109/2005 => 10/2014--FordEcosportECOSPORT 209/2005 => 10/2014--FordEcosportECOSPORT 309/2005 => 10/2014--FordFIESTA VIFIESTA VI09/2005 => 10/2014--FordFIESTA VIIFIESTA VII09/2005 => 10/2014--FordFocusFOCUS III09/2005 => 10/2014--FordFocusFocus09/2005 => 10/2014--FordKA+ IIIKA+ III09/2005 => 10/2014--FordKUGA IIKUGA II09/2005 => 10/2014--FordKugaKuga09/2005 => 10/2014--FordMondeoMONDEO IV09/2005 => 10/2014--FordTRANSITTRANSIT09/2005 => 10/2014--FordTransit ConnectTRANSIT CONNECT II09/2005 => 10/2014--OpelCOMBO E Tour / LifeCOMBO E Tour / Life09/2005 => 10/2014--OpelComboCOMBO IV09/2005 => 10/2014--OpelCROSSLAND XCROSSLAND X 109/2005 => 10/2014--OpelGRANDLAND XGRANDLAND X I09/2005 => 10/2014--Peugeot1007100709/2005 => 10/2014--Peugeot2008 I2008 I09/2005 => 10/2014--Peugeot20620609/2005 => 10/2014--Peugeot20720709/2005 => 10/2014--Peugeot208 I208 I09/2005 => 10/2014--Peugeot30083008 I09/2005 => 10/2014--Peugeot30083008 II09/2005 => 10/2014--Peugeot301301 109/2005 => 10/2014--Peugeot307307 109/2005 => 10/2014--Peugeot307307 209/2005 => 10/2014--Peugeot308 I308 I09/2005 => 10/2014--Peugeot308 II308 II09/2005 => 10/2014--Peugeot4008400809/2005 => 10/2014--Peugeot407407 109/2005 => 10/2014--Peugeot407407 209/2005 => 10/2014--Peugeot40840809/2005 => 10/2014--Peugeot50085008 I09/2005 => 10/2014--Peugeot5008 II5008 II09/2005 => 10/2014--Peugeot508508 I09/2005 => 10/2014--PeugeotBIPPERBIPPER09/2005 => 10/2014--PeugeotExpertEXPERT II09/2005 => 10/2014--PeugeotExpertExpert09/2005 => 05/2016--PeugeotPARTNER Box Body/MPVPARTNER Box Body/MPV09/2005 => 10/2014--PeugeotPartnerPARTNER I09/2005 => 10/2014--PeugeotPartnerPARTNER II09/2005 => 10/2014--PeugeotPartnerPARTNER III09/2005 => 10/2014--PeugeotPARTNER ORIGIN MPVPARTNER ORIGIN MPV09/2005 => 10/2014--PeugeotPartnerPartner09/2005 => 03/2015--PeugeotRIFTERRIFTER09/2005 => 10/2014--VauxhallCOMBOCOMBO IV09/2005 => 10/2014--VauxhallGRANDLAND XGRANDLAND X I09/2005 => 10/2014--VolvoC30-32-35 C30C30-32-35 C30 209/2005 => 10/2014--VolvoS40S40 II09/2005 => 10/2014--VolvoS60 IIS60 II09/2005 => 10/2014--VolvoS80 IIS80 II09/2005 => 10/2014--VolvoV40V4009/2005 => 10/2014--VolvoV40V40 109/2005 => 10/2014--VolvoV40V40 II09/2005 => 10/2014--VolvoV50V50 209/2005 => 10/2014--VolvoV60 IIV60 II09/2005 => 10/2014--VolvoV70V70 II09/2005 => 10/2014--