Due to technical maintenance, the NTN Europe on-line shop will be unavailable from 6.00 am on Saturday 13 June until 12.00 pm on Sunday 14 June (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Pulley Dampers

DPF359.16K1 - SNR

DPF359.16K1
Reference DPF359.16K1

As an essential complement to the ACCESSORY range and to provide you with a complete selection, NTN-SNR offers a wider range of DAMPER PULLEYS (or crankshaft pulleys), as well as a range of kits including the appropriate fixings required for fitting the replacement.

This product replaces the following reference:
  • DPF359.16 - SNR

This kit contains the following reference(s)

  • Pulley dampers
  • Screw

Documentation

Product information

CHARACTERISTICS
Width 1 (Crankshaft Pulley)35 mm
With screw1
External diameter 1153 mm
Number of Path (Damper/Alternator)6
Weight2,613 kg

OE Equivalents

ManufacturerReferenceCitroen, Peugeot0515-V7Peugeot, Citroen0515-V8Ford1517975Ford1517976Volvo31272289MazdaY401-11-401C

Automotive Compatibility

BrandModelGenerationDatePositionLocationCitroenBerlingoBERLINGO I => 09/2005--CitroenC1C1 I05/2005 => 10/2008--CitroenC2C208/2003 => 03/2005--CitroenC2C2 108/2003 => 12/2009--CitroenC2C2 208/2003 => 12/2009--CitroenC3 IC3 I => 12/2010--CitroenC3C3 II10/2009 => 12/2010--CitroenC4 IC4 I => 09/2005--CitroenC5 IC5 I08/2004 => 09/2005--CitroenXSARAXSARA12/2002 => 09/2005--FordCMAXCMAX I02/2007 => 11/2009--FordCMAXCMAX II02/2007 => 11/2009--FordFIESTA VFIESTA V => 11/2009--FordFIESTA VIFIESTA VI => 11/2009--FordFocusFOCUS I05/2003 => 11/2009--FordFocusFOCUS II => 11/2009--FordFUSIONFUSION 1 => 11/2009--FordFUSIONFUSION 2 => 11/2009--FordFocusFocus11/2007 => 07/2010--Mazda22 I03/2010 => 12/2007--Mazda22 II03/2010 => --Mazda33 I03/2010 => --Peugeot1007100703/2005 => 06/2010--Peugeot107107 105/2005 => 11/2008--Peugeot107107 205/2005 => 11/2008--Peugeot20620602/2002 => 01/2009--Peugeot307307 101/2002 => 09/2005--Peugeot307307 2 => 09/2005--Peugeot407407 103/2004 => 09/2005--Peugeot407407 203/2004 => 09/2005--PeugeotPartnerPARTNER I => 09/2005--VolvoC30-32-35 C30C30-32-35 C30 109/2006 => 08/2010--VolvoC30-32-35 C30C30-32-35 C30 209/2006 => 08/2010--VolvoS40S40 II12/2004 => 08/2010--VolvoS80 IIS80 II06/2009 => 04/2010--VolvoV50V50 112/2004 => 08/2010--VolvoV50V50 212/2004 => 08/2010--VolvoV70V70 II06/2009 => 02/2011--