Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 100 mm |
Internal diameter n°1 | 50 mm |
Width 1 | 34 mm |
Weight | 1,2 kg |
Bearing type | ROULEMENT ? ROULEAUX CONIQUES |
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 100 mm |
Internal diameter n°1 | 50 mm |
Width 1 | 34 mm |
Weight | 1,2 kg |
Bearing type | ROULEMENT ? ROULEAUX CONIQUES |