Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 62 mm |
Internal diameter n°1 | 35 mm |
Width 1 | 39 mm |
Weight | 0,661 kg |
Bearing type | Roulement ? rouleaux coniques |
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 62 mm |
Internal diameter n°1 | 35 mm |
Width 1 | 39 mm |
Weight | 0,661 kg |
Bearing type | Roulement ? rouleaux coniques |